TLK250L-50MMX60MM-MCT649LBFT-BKM11
10432406
MFG #: Tollok
$0.00
/
- External Diameter (mm): 60 mm
- Internal Diameter (mm): 50 mm
- Axial Force (kN): 35 kN
- Height: 3.00
- Length: 1.90
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 970 Nm
- Torque (Nm): 880 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Tollok T250L050X060 Medium-Low Torque Locking Device with an external diameter of 60-millimeters and an internal diameter of 50-millimeters.