TLK250-56MMX68MM-MCT457LBFT-BKM12
10433304
MFG #: Tollok
$0.00
/
- External Diameter (mm): 68 mm
- Internal Diameter (mm): 56 mm
- Axial Force (kN): 22 kN
- Height: 3.20
- Length: 1.10
- Net Weight: 0.70
- Screws Tightening Torque (Nm): 1100 Nm
- Torque (Nm): 620 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.20
Tollok T250056X068 Medium-Low Torque Locking Device with an external diameter of 68-millimeters and an internal diameter of 56-millimeters.