TLK250-42MMX57MM-MCT273LBFT-BKM10
10433011
MFG #: Tollok
$0.00
/
- External Diameter (mm): 57 mm
- Internal Diameter (mm): 42 mm
- Axial Force (kN): 17 kN
- Height: 2.60
- Length: 1.10
- Net Weight: 0.70
- Screws Tightening Torque (Nm): 870 Nm
- Torque (Nm): 370 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.60
Tollok T250042X057 Medium-Low Torque Locking Device with an external diameter of 57-millimeters and an internal diameter of 42-millimeters.