TLK250-24MMX35MM-MCT77LBFT-BKM6
10432929
MFG #: Tollok
$0.00
/
- External Diameter (mm): 35 mm
- Internal Diameter (mm): 24 mm
- Axial Force (kN): 9 kN
- Height: 1.80
- Length: 0.80
- Net Weight: 0.20
- Screws Tightening Torque (Nm): 220 Nm
- Torque (Nm): 105 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.80
Tollok T250024X035 Medium-Low Torque Locking Device with an external diameter of 35-millimeters and an internal diameter of 24-millimeters.