TLK250-55MMX68MM-MCT450LBFT-BKM12
10432786
MFG #: Tollok
$0.00
/
- External Diameter (mm): 68 mm
- Internal Diameter (mm): 55 mm
- Axial Force (kN): 22 kN
- Height: 3.20
- Length: 1.10
- Net Weight: 0.80
- Screws Tightening Torque (Nm): 1100 Nm
- Torque (Nm): 610 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.20
Tollok T250055X068 Medium-Low Torque Locking Device with an external diameter of 68-millimeters and an internal diameter of 55-millimeters.