TLK250-65MMX79MM-MCT745LBFT-BKM14
10432754
MFG #: Tollok
$0.00
/
- External Diameter (mm): 79 mm
- Internal Diameter (mm): 65 mm
- Axial Force (kN): 31 kN
- Height: 3.70
- Length: 1.20
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 1600 Nm
- Torque (Nm): 1010 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.70
Tollok T250065X079 Medium-Low Torque Locking Device with an external diameter of 79-millimeters and an internal diameter of 65-millimeters.