TLK250-50MMX62MM-MCT384LBFT-BKM11
10432330
MFG #: Tollok
$0.00
/
- External Diameter (mm): 62 mm
- Internal Diameter (mm): 50 mm
- Axial Force (kN): 21 kN
- Height: 3.00
- Length: 1.10
- Net Weight: 0.70
- Screws Tightening Torque (Nm): 970 Nm
- Torque (Nm): 520 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Tollok T250050X062 Medium-Low Torque Locking Device with an external diameter of 62-millimeters and an internal diameter of 50-millimeters.