TLK250-45MMX57MM-MCT295LBFT-BKM10
10432304
MFG #: Tollok
$0.00
/
- External Diameter (mm): 57 mm
- Internal Diameter (mm): 45 mm
- Axial Force (kN): 18 kN
- Height: 2.80
- Length: 1.10
- Net Weight: 0.60
- Screws Tightening Torque (Nm): 870 Nm
- Torque (Nm): 400 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.80
Tollok T250045X057 Medium-Low Torque Locking Device with an external diameter of 57-millimeters and an internal diameter of 45-millimeters.