TLK250-60MMX73MM-MCT590LBFT-BKM13
10432231
MFG #: Tollok
$0.00
/
- External Diameter (mm): 73 mm
- Internal Diameter (mm): 60 mm
- Axial Force (kN): 27 kN
- Height: 3.40
- Length: 1.20
- Net Weight: 0.90
- Screws Tightening Torque (Nm): 1300 Nm
- Torque (Nm): 800 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.40
Tollok T250060X073 Medium-Low Torque Locking Device with an external diameter of 73-millimeters and an internal diameter of 60-millimeters.