TLK250-48MMX62MM-MCT369LBFT-BKM11
10432141
MFG #: Tollok
$0.00
/
- External Diameter (mm): 62 mm
- Internal Diameter (mm): 48 mm
- Axial Force (kN): 21 kN
- Height: 3.20
- Length: 1.10
- Net Weight: 0.70
- Screws Tightening Torque (Nm): 970 Nm
- Torque (Nm): 500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.20
Tollok T250048X062 Medium-Low Torque Locking Device with an external diameter of 62-millimeters and an internal diameter of 48-millimeters.