TLK250-40MMX52MM-MCT229LBFT-BKM9
10432066
MFG #: Tollok
$0.00
/
- External Diameter (mm): 52 mm
- Internal Diameter (mm): 40 mm
- Axial Force (kN): 15 kN
- Height: 2.60
- Length: 1.00
- Net Weight: 0.50
- Screws Tightening Torque (Nm): 680 Nm
- Torque (Nm): 310 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.60
Tollok T250040X052 Medium-Low Torque Locking Device with an external diameter of 52-millimeters and an internal diameter of 40-millimeters.