TLK139-65MMX93MM-MCT1962LBFT-B9XM6
10432828
MFG #: Tollok
$0.00
/
- External Diameter (mm): 93 mm
- Internal Diameter (mm): 65 mm
- Axial Force (kN): 82.1 kN
- Height: 3.70
- Length: 1.50
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 2660 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.70
Tollok T139065X093 Medium-Low Torque Locking Device with an external diameter of 93-millimeters and an internal diameter of 65-millimeters.