TLK139-56MMX84MM-MCT1505LBFT-B8XM6
10432694
MFG #: Tollok
$0.00
/
- External Diameter (mm): 84 mm
- Internal Diameter (mm): 56 mm
- Axial Force (kN): 73 kN
- Height: 3.40
- Length: 1.50
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 2040 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.40
Tollok T139056X084 Medium-Low Torque Locking Device with an external diameter of 84-millimeters and an internal diameter of 56-millimeters.