TLK139-90MMX125MM-MCT5591LBFT-B10XM8
10432537
MFG #: Tollok
$0.00
/
- External Diameter (mm): 125 mm
- Internal Diameter (mm): 90 mm
- Axial Force (kN): 168.5 kN
- Height: 5.00
- Length: 1.80
- Net Weight: 5.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 7580 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Tollok T139090X125 Medium-Low Torque Locking Device with an external diameter of 125-millimeters and an internal diameter of 90-millimeters.