TLK350-1/4INX0.630IN-MCT7LBFT-B3XM2.5
10433290
MFG #: Tollok
$0.00
/
- External Diameter (in): 0.63 in
- Internal Diameter (in): 0.25 in
- Axial Force (Lbf): 685 lbs
- Height: 0.70
- Length: 0.60
- Net Weight: 0.10
- Screws Tightening Torque (Lb/ft): 1 lb/ft
- Torque (Lb/ft): 7 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 0.70
Tollok T350P000104 Medium-High Torque Locking Device with an external diameter of 0.63-inches and an internal diameter of 0.25-inches.