TLK350-16MMX32MM-MCT61LBFT-B4XM4
10433210
MFG #: Tollok
$0.00
/
- External Diameter (mm): 32 mm
- Internal Diameter (mm): 16 mm
- Axial Force (kN): 10.4 kN
- Height: 1.30
- Length: 0.90
- Net Weight: 0.20
- Screws Tightening Torque (Nm): 4.9 Nm
- Torque (Nm): 83 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.30
Tollok T350016X032 Medium-High Torque Locking Device with an external diameter of 32-millimeters and an internal diameter of 16-millimeters.