TLK350-28MMX50MM-MCT371LBFT-B6XM6
10433174
MFG #: Tollok
$0.00
/
- External Diameter (mm): 50 mm
- Internal Diameter (mm): 28 mm
- Axial Force (kN): 36 kN
- Height: 2.00
- Length: 1.30
- Net Weight: 0.50
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 503 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.00
Tollok T350028X050 Medium-High Torque Locking Device with an external diameter of 50-millimeters and an internal diameter of 28-millimeters.