TLK350-3/8INX0.787IN-MCT14LBFT-B4XM2.5
10433173
MFG #: Tollok
$0.00
/
- External Diameter (in): 0.787 in
- Internal Diameter (in): 0.375 in
- Axial Force (Lbf): 913 lbs
- Height: 0.80
- Length: 0.60
- Net Weight: 0.20
- Screws Tightening Torque (Lb/ft): 1 lb/ft
- Torque (Lb/ft): 14 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 0.80
Tollok T350P000308 Medium-High Torque Locking Device with an external diameter of 0.787-inches and an internal diameter of 0.375-inches.