TLK350-13/8INX2.362IN-MCT611LBFT-B8XM6
10433043
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.362 in
- Internal Diameter (in): 1.375 in
- Axial Force (Lbf): 10767 lbs
- Height: 2.40
- Length: 1.50
- Net Weight: 1.00
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 611 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.40
Tollok T350P010308 Medium-High Torque Locking Device with an external diameter of 2.362-inches and an internal diameter of 1.375-inches.