TLK350-12MMX22MM-MCT18LBFT-B4XM2.5
10432530
MFG #: Tollok
$0.00
/
- External Diameter (mm): 22 mm
- Internal Diameter (mm): 12 mm
- Axial Force (kN): 4 kN
- Height: 0.90
- Length: 0.70
- Net Weight: 0.10
- Screws Tightening Torque (Nm): 1.2 Nm
- Torque (Nm): 24 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 0.90
Tollok T350012X022 Medium-High Torque Locking Device with an external diameter of 22-millimeters and an internal diameter of 12-millimeters.