TLK133-615/16INX9.252IN-MT25728LBT-B12
10433284
MFG #: Tollok
$0.00
/
- External Diameter (in): 9.252 in
- Internal Diameter (in): 6.9375 in
- Axial Force (Lbf): 89899 lbs
- Height: 9.60
- Length: 3.10
- Net Weight: 25.00
- Screws Tightening Torque (Lb/ft): 170 lb/ft
- Torque (Lb/ft): 25984 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.60
Tollok T133P061516 Medium-High Torque Locking Device with an external diameter of 9.252-inches and an internal diameter of 6.9375-inches.