TLK133-32MMX60MM-MCT531LBFT-B8XM6
10433252
MFG #: Tollok
$0.00
/
- External Diameter (mm): 60 mm
- Internal Diameter (mm): 32 mm
- Axial Force (kN): 45 kN
- Height: 2.70
- Length: 1.40
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 720 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.70
Tollok T133032X060 Medium-High Torque Locking Device with an external diameter of 60-millimeters and an internal diameter of 32-millimeters.