TLK133-3INX4.724IN-MCT3713LBFT-B8XM10
10433029
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.724 in
- Internal Diameter (in): 3 in
- Axial Force (Lbf): 30000 lbs
- Height: 5.10
- Length: 2.00
- Net Weight: 6.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 3747 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.10
Tollok T133P030000 Medium-High Torque Locking Device with an external diameter of 4.724-inches and an internal diameter of 3-inches.