TLK133-170MMX225MM-MCT25077LBFT-B12XM14
10433018
MFG #: Tollok
$0.00
/
- External Diameter (mm): 225 mm
- Internal Diameter (mm): 170 mm
- Axial Force (kN): 400 kN
- Height: 8.90
- Length: 3.10
- Net Weight: 17.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 34000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.90
Tollok T133170X225 Medium-High Torque Locking Device with an external diameter of 225-millimeters and an internal diameter of 170-millimeters.