TLK133-23/8INX3.543IN-MCT1852LBFT-B8XM8
10433010
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.543 in
- Internal Diameter (in): 2.375 in
- Axial Force (Lbf): 18894 lbs
- Height: 3.90
- Length: 1.70
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 1866 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.90
Tollok T133P020308 Medium-High Torque Locking Device with an external diameter of 3.543-inches and an internal diameter of 2.375-inches.