TLK133-90MMX130MM-MCT4979LBFT-B9XM10
10432953
MFG #: Tollok
$0.00
/
- External Diameter (mm): 130 mm
- Internal Diameter (mm): 90 mm
- Axial Force (kN): 167 kN
- Height: 5.40
- Length: 2.00
- Net Weight: 2.20
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 7500 Nm
- Unit of Dimension: IN
- Weight unit: KG
- Width: 5.40
Tollok T133090X130 Medium-High Torque Locking Device with an external diameter of 130-millimeters and an internal diameter of 90-millimeters.