TLK133-57/16INX7.48IN-MT15124LBFT-B9XM14
10432906
MFG #: Tollok
$0.00
/
- External Diameter (in): 7.48 in
- Internal Diameter (in): 5.4375 in
- Axial Force (Lbf): 67424 lbs
- Height: 7.80
- Length: 2.70
- Net Weight: 16.00
- Screws Tightening Torque (Lb/ft): 170 lb/ft
- Torque (Lb/ft): 15275 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.80
Tollok T133P050716 Medium-High Torque Locking Device with an external diameter of 7.48-inches and an internal diameter of 5.4375-inches.