TLK133-110MMX155MM-MCT7818LBFT-B8XM12
10432572
MFG #: Tollok
$0.00
/
- External Diameter (mm): 155 mm
- Internal Diameter (mm): 110 mm
- Axial Force (kN): 194 kN
- Height: 6.40
- Length: 2.30
- Net Weight: 7.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 10700 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.40
Tollok T133110X155 Medium-High Torque Locking Device with an external diameter of 155-millimeters and an internal diameter of 110-millimeters.