TLK133-60MMX90MM-MCT1851LBFT-B8XM8
10432332
MFG #: Tollok
$0.00
/
- External Diameter (mm): 90 mm
- Internal Diameter (mm): 60 mm
- Axial Force (kN): 84 kN
- Height: 3.90
- Length: 1.70
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 2520 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.90
Tollok T133060X090 Medium-High Torque Locking Device with an external diameter of 90-millimeters and an internal diameter of 60-millimeters.