TLK133-140MMX190MM-MCT15120LBFT-B9XM14
10432208
MFG #: Tollok
$0.00
/
- External Diameter (mm): 190 mm
- Internal Diameter (mm): 140 mm
- Axial Force (kN): 300 kN
- Height: 7.80
- Length: 2.70
- Net Weight: 17.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 21000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.80
Tollok T133140X190 Medium-High Torque Locking Device with an external diameter of 190-millimeters and an internal diameter of 140-millimeters.