TLK133-70MMX110MM-MCT3444LBFT-B8XM10
10432166
MFG #: Tollok
$0.00
/
- External Diameter (mm): 110 mm
- Internal Diameter (mm): 70 mm
- Axial Force (kN): 133 kN
- Height: 4.70
- Length: 2.00
- Net Weight: 4.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 4670 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.70
Tollok T133070X110 Medium-High Torque Locking Device with an external diameter of 110-millimeters and an internal diameter of 70-millimeters.