TLK133-75MMX115MM-MCT3688LBFT-B8XM10
10432150
MFG #: Tollok
$0.00
/
- External Diameter (mm): 115 mm
- Internal Diameter (mm): 75 mm
- Axial Force (kN): 133 kN
- Height: 4.90
- Length: 2.00
- Net Weight: 4.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 5000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.90
Tollok T133075X115 Medium-High Torque Locking Device with an external diameter of 115-millimeters and an internal diameter of 75-millimeters.