TLK133-4INX5.709IN-MCT7208LBFT-B8XM12
10432091
MFG #: Tollok
$0.00
/
- External Diameter (in): 5.709 in
- Internal Diameter (in): 4 in
- Axial Force (Lbf): 43680 lbs
- Height: 6.00
- Length: 2.30
- Net Weight: 9.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 7280 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Tollok T133P040000 Medium-High Torque Locking Device with an external diameter of 5.709-inches and an internal diameter of 4-inches.