TLK133-35MMX60MM-MCT583LBFT-B8XM6
10432062
MFG #: Tollok
$0.00
/
- External Diameter (mm): 60 mm
- Internal Diameter (mm): 35 mm
- Axial Force (kN): 45 kN
- Height: 2.70
- Length: 1.40
- Net Weight: 0.90
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 790 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.70
Tollok T133035X060 Medium-High Torque Locking Device with an external diameter of 60-millimeters and an internal diameter of 35-millimeters.