TLK133-65MMX95MM-MCT2257LBFT-B9XM8
10432052
MFG #: Tollok
$0.00
/
- External Diameter (mm): 95 mm
- Internal Diameter (mm): 65 mm
- Axial Force (kN): 95 kN
- Height: 4.10
- Length: 1.70
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 3070 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.10
Tollok T133065X095 Medium-High Torque Locking Device with an external diameter of 95-millimeters and an internal diameter of 65-millimeters.