TLK133-515/16INX7.874IN-MT18349LBT-B10
10432050
MFG #: Tollok
$0.00
/
- External Diameter (in): 7.874 in
- Internal Diameter (in): 5.9375 in
- Axial Force (Lbf): 74916 lbs
- Height: 8.20
- Length: 2.70
- Net Weight: 17.00
- Screws Tightening Torque (Lb/ft): 170 lb/ft
- Torque (Lb/ft): 18528 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.20
Tollok T133P051516 Medium-High Torque Locking Device with an external diameter of 7.874-inches and an internal diameter of 5.9375-inches.