TLK132-4INX5.709IN-MCT9966LBFT-B8XM12
10433235
MFG #: Tollok
$0.00
/
- External Diameter (in): 5.709 in
- Internal Diameter (in): 4 in
- Axial Force (Lbf): 60397 lbs
- Height: 5.80
- Length: 2.30
- Net Weight: 9.00
- Screws Tightening Torque (Lb/ft): 92 lb/ft
- Torque (Lb/ft): 10060 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.80
Tollok T132P040000 Medium-High Torque Locking Device with an external diameter of 5.709-inches and an internal diameter of 4-inches.