TLK132-11/8INX2.165IN-MCT471LBFT-B6XM6
10432958
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.165 in
- Internal Diameter (in): 1.125 in
- Axial Force (Lbf): 10131 lbs
- Height: 2.20
- Length: 1.40
- Net Weight: 1.00
- Screws Tightening Torque (Lb/ft): 10 lb/ft
- Torque (Lb/ft): 472 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.20
Tollok T132P010108 Medium-High Torque Locking Device with an external diameter of 2.165-inches and an internal diameter of 1.125-inches.