TLK132-515/16INX7.874IN-MT24313LBFT-B10
10432470
MFG #: Tollok
$0.00
/
- External Diameter (in): 7.874 in
- Internal Diameter (in): 5.9375 in
- Axial Force (Lbf): 99265 lbs
- Height: 7.90
- Length: 2.70
- Net Weight: 17.00
- Screws Tightening Torque (Lb/ft): 140 lb/ft
- Torque (Lb/ft): 24553 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.90
Tollok T132P051516 Medium-High Torque Locking Device with an external diameter of 7.874-inches and an internal diameter of 5.9375-inches.