TLK132-70MMX110MM-MCT4647LBFT-B8XM10
10432220
MFG #: Tollok
$0.00
/
- External Diameter (mm): 110 mm
- Internal Diameter (mm): 70 mm
- Axial Force (kN): 181 kN
- Height: 4.40
- Length: 2.00
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 70 Nm
- Torque (Nm): 6300 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.40
Tollok T132070X110 Medium-High Torque Locking Device with an external diameter of 110-millimeters and an internal diameter of 70-millimeters.