TLK132-100MMX145MM-MCT9883LBFT-B8XM12
10432089
MFG #: Tollok
$0.00
/
- External Diameter (mm): 145 mm
- Internal Diameter (mm): 100 mm
- Axial Force (kN): 269 kN
- Height: 5.80
- Length: 2.30
- Net Weight: 7.00
- Screws Tightening Torque (Nm): 125 Nm
- Torque (Nm): 13450 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.80
Tollok T132100X145 Medium-High Torque Locking Device with an external diameter of 145-millimeters and an internal diameter of 100-millimeters.