TLK110-41/4INX5.512IN-MT11487LBT-B12XM12
10433305
MFG #: Tollok
$0.00
/
- External Diameter (in): 5.512 in
- Internal Diameter (in): 4.25 in
- Axial Force (Lbf): 65520 lbs
- Height: 7.10
- Length: 5.60
- Net Weight: 19.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 11602 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.10
Tollok T110P040104 Medium-High Torque Locking Device with an external diameter of 5.512-inches and an internal diameter of 4.25-inches.