TLK110-130MMX165MM-MCT18439LBFT-B16XM12
10433295
MFG #: Tollok
$0.00
/
- External Diameter (mm): 165 mm
- Internal Diameter (mm): 130 mm
- Axial Force (kN): 389 kN
- Height: 8.20
- Length: 5.50
- Net Weight: 25.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 25000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.20
Tollok T110130X165 Medium-High Torque Locking Device with an external diameter of 165-millimeters and an internal diameter of 130-millimeters.