TLK110-120MMX155MM-MCT12907LBFT-B12XM12
10433158
MFG #: Tollok
$0.00
/
- External Diameter (mm): 155 mm
- Internal Diameter (mm): 120 mm
- Axial Force (kN): 291 kN
- Height: 7.80
- Length: 5.60
- Net Weight: 23.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 17500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.80
Tollok T110120X155 Medium-High Torque Locking Device with an external diameter of 155-millimeters and an internal diameter of 120-millimeters.