TLK110-5/8INX0.945IN-MCT99LBFT-B3XM6
10433140
MFG #: Tollok
$0.00
/
- External Diameter (in): 0.945 in
- Internal Diameter (in): 0.625 in
- Axial Force (Lbf): 5113 lbs
- Height: 1.80
- Length: 1.70
- Net Weight: 0.50
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 133 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.80
Tollok T110P000508 Medium-High Torque Locking Device with an external diameter of 0.945-inches and an internal diameter of 0.625-inches.