TLK110-28MMX39MM-MCT343LBFT-B6XM6
10433106
MFG #: Tollok
$0.00
/
- External Diameter (mm): 39 mm
- Internal Diameter (mm): 28 mm
- Axial Force (kN): 34 kN
- Height: 2.40
- Length: 2.00
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 475 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.40
Tollok T110028X039 Medium-High Torque Locking Device with an external diameter of 39-millimeters and an internal diameter of 28-millimeters.