TLK110-33/4INX4.724IN-MT8121LBFT-B14XM10
10433056
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.724 in
- Internal Diameter (in): 3.75 in
- Axial Force (Lbf): 56250 lbs
- Height: 5.90
- Length: 4.20
- Net Weight: 10.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 8789 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.90
Tollok T110P030304 Medium-High Torque Locking Device with an external diameter of 4.724-inches and an internal diameter of 3.75-inches.