TLK110-45MMX59MM-MCT1394LBFT-B8XM8
10433055
MFG #: Tollok
$0.00
/
- External Diameter (mm): 59 mm
- Internal Diameter (mm): 45 mm
- Axial Force (kN): 84 kN
- Height: 3.40
- Length: 3.10
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 1890 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.40
Tollok T110045X059 Medium-High Torque Locking Device with an external diameter of 59-millimeters and an internal diameter of 45-millimeters.