TLK110-7/8INX1.260IN-MCT185LBFT-B4XM6
10433008
MFG #: Tollok
$0.00
/
- External Diameter (in): 1.26 in
- Internal Diameter (in): 0.875 in
- Axial Force (Lbf): 5113 lbs
- Height: 2.20
- Length: 2.10
- Net Weight: 0.70
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 186 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.20
Tollok T110P000708 Medium-High Torque Locking Device with an external diameter of 1.26-inches and an internal diameter of 0.875-inches.