TLK110-37/8INX4.92IN-MT10791LBFT-B18XM10
10432876
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.921 in
- Internal Diameter (in): 3.875 in
- Axial Force (Lbf): 67500 lbs
- Height: 6.10
- Length: 4.20
- Net Weight: 10.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 10898 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.10
Tollok T110P030708 Medium-High Torque Locking Device with an external diameter of 4.921-inches and an internal diameter of 3.875-inches.